IESNA:LM-63-2002
[TEST]P1389310
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-13)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA4D-835-U-T2BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 4xLight Square PACKAGE 80CRI 3500K FIXTURE w/ TYPE II ANGLED BACKLIGHT CONTROL
[LAMP] (56) 3500K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.82A 218.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3500K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]20334.9
TILT=NONE
56 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 218.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
145.0 200.8 312.3 596.8 1305.1 1879.6 2325.7 2699.4 3089.8 3541.6 4116.1 4846.7 5845.0 7546.1 9749.1 12136.2 14880.3 16776.6 
17345.5 16692.9 15203.8 13809.4 12470.9 10820.0 7060.9 3602.9 1913.0 1455.7 1327.4 1305.1 1277.2 959.3 474.1 356.9 117.1 44.6 0.0 
145.0 195.2 301.2 613.5 1282.8 1907.4 2320.2 2688.3 3084.3 3575.1 4121.6 4841.1 5856.2 7445.7 9799.3 12219.9 14802.2 16709.6 
17412.4 16804.5 15332.0 13960.0 12493.2 10820.0 7228.2 3536.0 1957.6 1472.4 1333.0 1299.5 1277.2 964.9 468.5 351.4 117.1 44.6 0.0 
145.0 195.2 290.0 563.3 1182.4 1801.5 2314.6 2671.5 3089.8 3569.5 4121.6 4852.3 5761.4 7044.1 9224.9 11913.1 14785.5 16826.8 
17708.0 17423.5 16174.2 14952.8 13246.1 11372.1 8343.7 4361.5 2353.6 1623.0 1372.0 1299.5 1266.1 1148.9 479.6 340.2 139.4 55.8 0.0 
145.0 189.6 278.9 490.8 1037.4 1634.2 2230.9 2649.2 3050.8 3513.7 4093.7 4690.5 5443.5 6402.8 8059.2 10675.0 13971.2 16860.2 18104.0 
18232.2 17585.3 16815.6 15471.5 12928.2 9877.4 5833.9 3212.5 1991.1 1483.6 1310.7 1232.6 1137.8 479.6 306.8 156.2 72.5 0.0 
145.0 189.6 256.6 407.1 825.4 1394.3 2007.8 2520.9 2911.4 3385.4 3870.7 4394.9 5058.6 5739.1 6642.6 8265.6 11104.4 15069.9 18025.9 
19057.7 18812.3 18265.7 18159.7 17295.3 14177.5 9197.0 4785.3 2816.5 1756.9 1254.9 1003.9 897.9 552.2 278.9 195.2 106.0 0.0 
145.0 184.1 234.2 340.2 580.0 1076.4 1639.7 2197.5 2699.4 3101.0 3575.1 4082.6 4584.6 5203.6 5889.6 6809.9 8181.9 10697.3 15019.7 
18667.3 20123.0 19927.7 19258.5 19582.0 19141.3 16815.6 10345.9 4579.0 2147.3 1243.7 808.7 619.1 468.5 262.1 217.5 150.6 0.0 
145.0 178.5 211.9 267.7 384.8 624.7 1082.0 1572.8 2130.5 2660.4 3128.9 3558.3 4065.9 4601.3 5147.9 5861.8 6821.1 8159.6 10117.3 
13385.6 17624.3 20630.5 21528.4 21104.6 20875.9 20909.4 19414.6 13564.0 5956.6 2275.5 914.7 563.3 418.3 334.6 273.3 223.1 0.0 
145.0 167.3 189.6 217.5 267.7 345.8 496.4 775.2 1199.1 1673.2 2164.0 2716.2 3251.6 3798.2 4333.6 4919.2 5655.4 6536.6 7707.9 9308.5 
11673.3 14673.9 18310.3 21640.0 22443.1 22013.7 21528.4 19872.0 15839.6 8644.8 3720.1 1232.6 585.6 446.2 362.5 312.3 0.0 
145.0 167.3 189.6 211.9 256.6 323.5 457.3 708.3 1098.7 1544.9 2035.7 2560.0 3112.1 3664.3 4210.9 4790.9 5504.8 6352.6 7501.5 9152.4 
11310.8 14172.0 17758.2 21216.1 22465.4 22058.3 21439.2 19911.0 16592.5 9620.9 4227.6 1411.1 585.6 457.3 379.3 329.1 0.0 
145.0 161.7 172.9 184.1 195.2 217.5 245.4 301.2 379.3 518.7 747.4 1048.5 1438.9 1846.1 2336.9 2861.2 3457.9 4238.8 5131.1 6268.9 7808.2 
9464.7 11706.8 14339.3 17847.4 20128.5 19146.9 16408.5 12560.1 8505.4 5633.1 3357.5 1851.7 892.4 379.3 368.1 0.0 
145.0 150.6 156.2 156.2 156.2 156.2 156.2 156.2 156.2 167.3 178.5 200.8 228.7 273.3 323.5 407.1 524.3 713.9 998.3 1433.4 2052.5 2732.9 3497.0 4065.9 
4551.1 5499.2 6932.6 7590.7 6832.2 5376.5 3920.9 2788.7 1745.7 658.1 100.4 33.5 0.0 
145.0 150.6 150.6 145.0 145.0 139.4 133.9 128.3 128.3 128.3 128.3 128.3 133.9 139.4 150.6 161.7 189.6 239.8 334.6 485.2 702.7 875.6 881.2 713.9 
607.9 786.4 1288.4 1901.9 1968.8 1472.4 803.1 384.8 156.2 61.4 27.9 16.7 0.0 
145.0 145.0 139.4 133.9 128.3 128.3 117.1 111.5 106.0 106.0 106.0 100.4 100.4 94.8 94.8 94.8 100.4 111.5 145.0 217.5 290.0 295.6 184.1 117.1 83.7 72.5 
61.4 61.4 55.8 50.2 44.6 27.9 22.3 22.3 16.7 16.7 0.0 
145.0 139.4 128.3 117.1 111.5 111.5 100.4 94.8 83.7 72.5 66.9 61.4 55.8 50.2 39.0 33.5 27.9 22.3 22.3 22.3 16.7 11.2 11.2 5.6 5.6 5.6 11.2 11.2 5.6 11.2 11.2 11.2 11.2 
11.2 16.7 16.7 0.0 
145.0 128.3 117.1 106.0 100.4 89.2 78.1 61.4 50.2 44.6 33.5 27.9 16.7 16.7 11.2 11.2 5.6 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.6 5.6 5.6 5.6 11.2 11.2 
11.2 0.0 
145.0 122.7 106.0 94.8 89.2 72.5 61.4 44.6 33.5 22.3 16.7 11.2 5.6 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.6 5.6 5.6 11.2 11.2 
0.0 
145.0 117.1 100.4 89.2 78.1 61.4 44.6 33.5 22.3 11.2 5.6 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.6 5.6 5.6 5.6 
0.0 
145.0 117.1 100.4 83.7 72.5 55.8 39.0 27.9 16.7 11.2 5.6 0.0 0.0 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.6 5.6 5.6 
0.0 
145.0 117.1 100.4 83.7 66.9 55.8 33.5 22.3 16.7 5.6 0.0 0.0 11.2 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.6 5.6 
0.0 
145.0 117.1 100.4 83.7 66.9 55.8 39.0 27.9 16.7 5.6 0.0 16.7 11.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
145.0 117.1 100.4 83.7 72.5 55.8 39.0 27.9 22.3 11.2 11.2 16.7 11.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.6 0.0 
0.0 
145.0 117.1 100.4 83.7 66.9 55.8 39.0 27.9 22.3 11.2 11.2 22.3 11.2 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.6 5.6 
0.0 
